🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
High-side driver with CurrentSense analog feedback for Seat Heating automotive applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | HPAK + 1 (OCTAPAK) |
The device is a single channel high-side driver manufactured using ST proprietary VIPower technology and housed in the Octapak package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.70 | 0% |
10-24 | $2.79 | 24% |
25-99 | $2.57 | 30% |
100-249 | $2.31 | 37% |
250-499 | $2.20 | 41% |
500 | $2.13 | 42% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | HPAK + 1 (OCTAPAK) |
The device is a single channel high-side driver manufactured using ST proprietary VIPower technology and housed in the Octapak package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and...
Read More
|