Active
High-side driver with MultiSense analog feedback for automotive applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 16 |
The device is a dual channel high-side driver manufactured using ST proprietary VIPower® M0-7 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.30 | 0% |
| 10-24 | $1.72 | 25% |
| 25-99 | $1.57 | 32% |
| 100-249 | $1.40 | 39% |
| 250-499 | $1.32 | 42% |
| 500 | $1.28 | 44% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 16 |
The device is a dual channel high-side driver manufactured using ST proprietary VIPower® M0-7 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and...
Read More
|