Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VN750PSTR-E

High side driver

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The VN750PS-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 Technology intended for driving any kind of load with one side connected to ground.Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). Active...
Read More

Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • CMOS compatible input
  • On-state open-load detection
  • Off-state open-load detection
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Reverse battery protection
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The VN750PS-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 Technology intended for driving any kind of load with one side connected to ground.Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). Active...
Read More

Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • CMOS compatible input
  • On-state open-load detection
  • Off-state open-load detection
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Reverse battery protection