VN750PTTR-E

VN750PTTR-E

VN750B5TR-E

VN750B5TR-E

VN750PT-E Active

High Side Driver
Quantity $ per Unit Savings
1 - 9$2.150%
10 - 99$1.8215%
100 - 499$1.2741%
500$1.2443%
Contact Sales
Out of stock
$2.15
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NamePPACK 5
Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • CMOS compatible input
  • On-state open-load detection
  • Off-state open-load detection
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Reverse battery protection