Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High Side Driver
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PPACK 5 |
The VN750-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology intended for driving any kind of load with one side connected to ground.Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). Active...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.80 | 2% |
| 10-24 | $2.09 | 24% |
| 25-99 | $1.91 | 30% |
| 100-249 | $1.72 | 37% |
| 250-499 | $1.62 | 41% |
| 500 | $1.59 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PPACK 5 |
The VN750-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology intended for driving any kind of load with one side connected to ground.Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). Active...
Read More
|