📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

VN800PTTR-E

NRND

High Side Driver

Quantity $ per Unit Savings
1 - 9$2.340%
10 - 24$2.1110%
25 - 99$1.9915%
100 - 150$1.7028%
Contact Sales
In stock
$2.34
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NamePPACK 5

The VN800S-E, VN800PT-E are monolithic devices manufactured using STMicroelectronics®VIPower®M0-3 technology, intended for driving any kind of load with one side connected to ground.


Active VCC pin voltage clamp protects the device against low energy spikes.


Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. Device automatically turns off in case of ground pin disconnection. This device is especially suitable for industrial applications in norms conformity with IEC1131 (Programmable Controllers International Standard).

Key features
  • CMOS compatible input
  • Thermal shutdown
  • Current limitation
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Protection against loss of ground
  • Very low stand-by current
  • Reverse battery protection
  • In compliance with the 2002/95/EC
  • European directive