VN808-32-E

VN808-32-E

Active

VN808TR-32-E

_

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The VN808-E and VN808-32-E are monolithic devices, realized in STMicroelectronics VIPower M0-3 technology, intended to drive any kind of load with one side connected to ground. Active current limitation combined with thermal shutdown and automatic restart, protect the device against overload. In...
Read More

Key features
  • VCC/2 compatible input
  • Junction overtemperature protection
  • Case overtemperature protection for thermal independence of the channels
  • Current limitation
  • Short-circuit load protection
  • Undervoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Compliance to 61000-4-4 IEC test up to 4 kV
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

The VN808-E and VN808-32-E are monolithic devices, realized in STMicroelectronics VIPower M0-3 technology, intended to drive any kind of load with one side connected to ground. Active current limitation combined with thermal shutdown and automatic restart, protect the device against overload. In...
Read More

Key features
  • VCC/2 compatible input
  • Junction overtemperature protection
  • Case overtemperature protection for thermal independence of the channels
  • Current limitation
  • Short-circuit load protection
  • Undervoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Compliance to 61000-4-4 IEC test up to 4 kV