VN820B5TR-E

VN820B5TR-E

VN820PTTR-E

VN820PTTR-E

VN820PT-E

NRND
High Side Driver
Quantity $ per Unit Savings
1 - 9$2.160%
10 - 24$1.9410%
25 - 99$1.8315%
100 - 249$1.5628%
250 - 499$1.4732%
500$1.2841%
Contact Sales
In stock:
$2.16
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NamePPACK 5
Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • Very low stadby current
  • CMOS compatible input
  • On-state open-load detection
  • Off-state open-load detection
  • Thermal shutdown protection and diagnosis
  • Undervoltage shutdown
  • Overvoltage clamp
  • Output stuck to VCCdetection
  • Load current limitation
  • Reverse battery protection (see Figure 24 )
  • Electrostatic discarge protection