Active

VN920B5TR-E

SINGLE CHANNEL HIGH SIDE SOLID STATE RELAY

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameP2PAK

The VN920B5-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology. The VN920B5-E is intended for driving any type of load with one side connected to ground.The active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient...
Read More

Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC Guidelines
  • Very low standby current
  • CMOS compatible input
  • Proportional load current sense
  • Current sense disable
  • Thermal shutdown protection and diagnosis
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation
Out of Stock
Quantity $ per unit Savings
1-9$4.990%
10-24$4.4810%
25-50$4.1717%
Contact sales
$4.99
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameP2PAK

The VN920B5-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology. The VN920B5-E is intended for driving any type of load with one side connected to ground.The active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient...
Read More

Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC Guidelines
  • Very low standby current
  • CMOS compatible input
  • Proportional load current sense
  • Current sense disable
  • Thermal shutdown protection and diagnosis
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation