VN920SPTR-E

Active

SINGLE CHANNEL HIGH SIDE SOLID STATE RELAY

Quantity $ per Unit Savings
1 - 9$5.600%
10 - 24$5.0310%
25 - 99$4.7515%
100 - 249$4.1326%
250 - 280$3.9130%
Contact Sales
Out of stock
$5.60
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeAutomotive
Package NamePowerSO-10

The VN920SP-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology. The VN920SP-E is intended for driving any type of load with one side connected to ground. The active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).Active current limitation combined with thermal shutdown and automatic restart protects the device against overload.


The device integrates an analog current sense output which delivers a current proportional to the load current. The device automatically turns-off in the case where the ground pin becomes disconnected.

Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • Very low standby current
  • CMOS compatible input
  • Proportional load current sense
  • Current sense disable
  • Thermal shutdown protection and diagnosis
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation