Active
4-channel high-side driver with 24-bit SPI interface for automotive applications
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 6X6X1 32L P0.5 |
The VN9D5D20FN is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground. The device is protected against voltage transient on VCC pin. Programming, control, and diagnostics are implemented via the SPI bus....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.59 | 0% |
| 10-24 | $3.48 | 24% |
| 25-99 | $3.21 | 30% |
| 100-249 | $2.90 | 37% |
| 250-500 | $2.75 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 6X6X1 32L P0.5 |
The VN9D5D20FN is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground. The device is protected against voltage transient on VCC pin. Programming, control, and diagnostics are implemented via the SPI bus....
Read More
|