Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VN9Q25D70FTR

6-channel high-side driver with 24-bit SPI interface for automotive applications

Operating Temp Min Celsius150.0
Operating Temp Max Celsius-40.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 6X6X1 32L P0.5

The VN9Q25D70F is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground. The device is protected against voltage transient on VCC pin. Programming, control, and diagnostics are implemented via the SPI bus....
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
    • Integrated PWM engine with independent phase shift and frequency generation (for each channel)
    • 24-bit ST-SPI for full diagnostic and digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Programmable Bulb/LED mode for all channels
    • Advanced limp-home functions for robust fail-safe system
    • Very low standby current
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Control through direct inputs and/or SPI
    • Compliant with European directive 2002/95/EC
  • Diagnostic functions
    • Digital proportional load current sense
    • Synchronous diagnostic of over load and short to GND, output shorted to VCC and OFF-state open-load
    • Programmable case overtemperature warning
  • Protection
    • Two levels load current limitation
    • Self limiting of fast thermal transients
    • Undervoltage shutdown
    • Overvoltage clamp
    • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
    • Load dump protected
    • Protection against loss of ground
Out of Stock
Operating Temp Min Celsius150.0
Operating Temp Max Celsius-40.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 6X6X1 32L P0.5

The VN9Q25D70F is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground. The device is protected against voltage transient on VCC pin. Programming, control, and diagnostics are implemented via the SPI bus....
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
    • Integrated PWM engine with independent phase shift and frequency generation (for each channel)
    • 24-bit ST-SPI for full diagnostic and digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Programmable Bulb/LED mode for all channels
    • Advanced limp-home functions for robust fail-safe system
    • Very low standby current
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Control through direct inputs and/or SPI
    • Compliant with European directive 2002/95/EC
  • Diagnostic functions
    • Digital proportional load current sense
    • Synchronous diagnostic of over load and short to GND, output shorted to VCC and OFF-state open-load
    • Programmable case overtemperature warning
  • Protection
    • Two levels load current limitation
    • Self limiting of fast thermal transients
    • Undervoltage shutdown
    • Overvoltage clamp
    • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
    • Load dump protected
    • Protection against loss of ground