VNB10N07TR-E

VNB10N07TR-E

VNB10N07-E Active

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameD2PAK
Key Features
  • ESD PROTECTION
  • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
  • COMPATIBLE WITH STANDARD POWER MOSFET
  • LINEAR CURRENT LIMITATION
  • SHORT CIRCUIT PROTECTION
  • THERMAL SHUT DOWN
  • LOW CURRENT DRAWN FROM INPUT PIN
  • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
  • INTEGRATED CLAMP

The VNB10N07, VNK10N07FM, VNP10N07FI and VNV10N07 are monolithic devices made using STMicroelectronics VIPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh enviroments.


Fault feedback can be detected by monitoring the voltage at the input pin.

In stock:
$2.07
Range Unit Price Savings
1 - 9$2.070%
10 - 99$1.7515%
100 - 499$1.2937%
500$1.1943%
Contact Sales