VNB14NV04TR-E

VNB14NV04TR-E

VNB14NV04-E Active

OMNIFET II :FULLY AUTOPROTECTED POWER MOSFET
Quantity $ per Unit Savings
1 - 9$1.970%
10 - 99$1.6815%
100 - 499$1.2437%
500$1.1144%
Contact Sales
In stock:
$1.97
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameD2PAK
Key features
  • ESD protection
  • Diagnostic feedback through input pin
  • Compatible with standard Power MOSFET
  • Linear current limitation
  • Short circuit protection
  • Thermal shutdown
  • Low current drawn from input pin
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Integrated clamp