VNB20N07TR-E

VNB20N07TR-E

VNB20N07-E

Active

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET

Quantity $ per Unit Savings
1 - 9$3.150%
10 - 24$2.8310%
25 - 99$2.6815%
100 - 499$2.3226%
500$1.9837%
Contact Sales
In stock
$3.15
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameD2PAK
Key features
  • ESD PROTECTION
  • DIAGNOSTIC FEEDBACK THROUGH INPUT PIN
  • COMPATIBLE WITH STANDARD POWER MOSFET
  • LINEAR CURRENT LIMITATION
  • SHORT CIRCUIT PROTECTION
  • THERMAL SHUT DOWN
  • LOW CURRENT DRAWN FROM INPUT PIN
  • DIRECT ACCESS TO THE GATE OF THE POWER MOSFET (ANALOG DRIVING)
  • INTEGRATED CLAMP