Active
OMNIFET :FULLY AUTOPROTECTED POWER MOSFET
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The VNP20N07FI, VNB20N07 and VNV20N07 are monolithic devices made using STMicroelectronics VlPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.00 | 2% |
| 10-99 | $3.28 | 33% |
| 100-499 | $2.44 | 50% |
| 500 | $2.05 | 58% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The VNP20N07FI, VNB20N07 and VNV20N07 are monolithic devices made using STMicroelectronics VlPower M0 Technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shut-down, linear current limitation and overvoltage clamp protect the chip in harsh...
Read More
|