VND10N06-1-E

VND10N06-1-E

VND10N06TR-E

VND10N06TR-E

VND10N06-E Active

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET
Quantity $ per Unit Savings
1 - 9$1.510%
10 - 99$1.2815%
100 - 499$0.9338%
500$0.8246%
Contact Sales
In stock:
$1.51
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameDPAK
Key features
  • ESD protection
  • Logic level input threshold
  • High noise immunity
  • Linear current limitation
  • Short circuit protection
  • Thermal shutdown
  • Low current drawn from input pin
  • Schmitt trigger on input
  • Integrated clamp