VND14NV04-1-E NRND

OMNIFET II :FULLY AUTOPROTECTED POWER MOSFET
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Key Features
  • ESD protection
  • Diagnostic feedback through input pin
  • Compatible with standard Power MOSFET
  • Linear current limitation
  • Short circuit protection
  • Thermal shutdown
  • Low current drawn from input pin
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Integrated clamp

The VNB14NV04, VND14NV04, VND14NV04-1 and VNS14NV04 are monolithic devices made using STMicroelectronics VIPower™ M0 technology, intended for replacement of standard power MOSFETS in DC to 50 KHz applications. Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.


Fault feedback can be detected by monitoring the voltage at the input pin.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales