VND3NV04TR-E

VND3NV04TR-E

VND3NV04-E

NRND

OMNIFET II :FULLY AUTOPROTECTED POWER MOSFET

Quantity $ per Unit Savings
1 - 9$1.680%
10 - 24$1.5110%
25 - 99$1.4315%
100 - 249$1.1830%
250 - 499$1.1035%
500$0.9742%
Contact Sales
In stock
$1.68
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameDPAK
Key features
  • Linear current limitation
  • Thermal shutdown
  • Short circuit protection
  • Integrated clamp
  • Low current drawn from input pin
  • Diagnostic feedback through input pin
  • ESD protection
  • Direct access to the gate of the Power MOSFET (analog driving)
  • Compatible with standard Power MOSFET in compliance with the 2002/95/EC European Directive