🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Double 4mOhm high side driver with analog current sense for automotive applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-30 Multi Power |
The VND5004A-E and VND5004ASP30-E are devices made using STMicroelectronics VIPower technology. They are intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp and load dump protection circuit protect the devices against transients on the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $8.91 | 0% |
10-24 | $5.85 | 34% |
25-99 | $5.42 | 39% |
100-249 | $4.95 | 44% |
250-499 | $4.72 | 47% |
500 | $4.59 | 49% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-30 Multi Power |
The VND5004A-E and VND5004ASP30-E are devices made using STMicroelectronics VIPower technology. They are intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp and load dump protection circuit protect the devices against transients on the...
Read More
|