VND5050KTR-E

VND5050KTR-E

VND5050K-E NRND

Double channel high side driver with analog current sense
Quantity $ per Unit Savings
1 - 9$2.670%
10 - 99$2.2615%
100 - 249$1.8531%
250 - 499$1.6738%
500$1.6140%
Contact Sales
In stock:
$2.67
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSSO 24
Key features
  • Main Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible input Optimized electromagnetic emission Very low electromagnetic susceptibility In compliance with the 2002/95/EC European directive
  • Protections Undervoltage shut-down Overvoltage clamp Output stuck to VCC detection Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Thermal shut down Reverse battery protection Electrostatic discharge protection
  • Diagnostic functions Open drain status output On state open load detection Off state open load detection Thermal shutdown indication