Active
Double channel high side driver for automotive applications
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5160J-E is a monolithic device made using STMicroelectronics VIPower M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.16 | 0% |
| 10-24 | $1.60 | 26% |
| 25-99 | $1.46 | 32% |
| 100-249 | $1.30 | 40% |
| 250-499 | $1.24 | 43% |
| 500 | $1.19 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The VND5160J-E is a monolithic device made using STMicroelectronics VIPower M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|