VND5E025AS-E

VND5E025AS-E

VND5E025ASTR-E NRND

Double-channel high-side driver with analog current sense for automotive applications
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Key features
  • General
    • AEC-Q100 qualified
    • Inrush current active management by power limitation
    • Very low standby current
    • 3.0 V CMOS compatible inputs
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
    • Very low current sense leakage
  • Diagnostic functions
    • Proportional load current sense
    • High current sense precision for wide currents range
    • Current sense disable
    • Off-state open- load detection
    • Output short to VCCdetection
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Overtemperature shutdown with auto restart (thermal shutdown)
    • Reverse battery protected
    • Electrostatic discharge protection