VND5E050KTR-E

NRND
Double channel high side driver for automotive applications
Quantity $ per Unit Savings
1 - 9$2.830%
10 - 24$2.5510%
25 - 99$2.4015%
100 - 249$2.0926%
250 - 499$2.0328%
500$1.7339%
Contact Sales
In stock:
$2.83
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSSO 24
Key features
  • General Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive
  • Protections Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Over-temperature shutdown with autorestart (thermal shutdown) Reverse battery protected(a) Electrostatic discharge protection
  • Diagnostic functions Open Drain status output On-state open load detection Off-state open load detection Output short to VCC detection Overload and short to ground (power limitation) indication Thermal shutdown indication