Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

VND5E050MCJTR-E

Double channel high side driver with analog current sense for automotive applications

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeAutomotive
Package NamePowerSSO 12

The VND5E050MCJ-E and VND5E050MCK-E are double channel high-side drivers manufactured using ST proprietary VIPower®M0-5 technology and housed in PowerSSO-12 and PowerSSO-24 packages. The devices are designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. They...
Read More

Key features
  • General
    • Inrush current active management by power limitation
    • Very low standby current
    • 3.0 V CMOS compatible inputs
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Compliance with European directive 2002/95/EC
    • Very low current sense leakage
  • Diagnostic functions
    • Proportional load current sense
    • High-precision current sense for wide currents range
    • Current sense disable
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Overtemperature shutdown with auto restart (thermal shutdown)
    • Reverse battery protected
    • Electrostatic discharge protection
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeAutomotive
Package NamePowerSSO 12

The VND5E050MCJ-E and VND5E050MCK-E are double channel high-side drivers manufactured using ST proprietary VIPower®M0-5 technology and housed in PowerSSO-12 and PowerSSO-24 packages. The devices are designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. They...
Read More

Key features
  • General
    • Inrush current active management by power limitation
    • Very low standby current
    • 3.0 V CMOS compatible inputs
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Compliance with European directive 2002/95/EC
    • Very low current sense leakage
  • Diagnostic functions
    • Proportional load current sense
    • High-precision current sense for wide currents range
    • Current sense disable
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Overtemperature shutdown with auto restart (thermal shutdown)
    • Reverse battery protected
    • Electrostatic discharge protection