Active
Double channel high side driver for automotive applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Automotive |
Package Name | PowerSSO 12 |
The VND5E160J-E is a double channel high-side driver manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-12 package.The VND5E160J-E is designed to drive automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS-compatible interface...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.99 | 0% |
10-24 | $1.53 | 23% |
25-99 | $1.44 | 28% |
100-249 | $1.31 | 34% |
250-499 | $1.25 | 37% |
500 | $1.22 | 39% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Automotive |
Package Name | PowerSSO 12 |
The VND5E160J-E is a double channel high-side driver manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-12 package.The VND5E160J-E is designed to drive automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS-compatible interface...
Read More
|