$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Active

VND5HV100AJTR-E

Double channel high-side driver with analog current sense for 48 V automotive applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 12

The VND5HV100AJ-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Very low standby current
    • 3.0 V CMOS compatible input
    • Optimized electromagnetic emission
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
    • Fault reset standby pin (FR_Stby)
  • Diagnostic functions
    • Proportional load current sense
    • High current sense precision for wide range currents
    • Off-state open-load detection
    • Output short to VCC detection
    • Overload and short to ground latch-off
    • Thermal shutdown latch-off
    • Very low current sense leakage
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Thermal shutdown
    • Electrostatic discharge protection
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 12

The VND5HV100AJ-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Very low standby current
    • 3.0 V CMOS compatible input
    • Optimized electromagnetic emission
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
    • Fault reset standby pin (FR_Stby)
  • Diagnostic functions
    • Proportional load current sense
    • High current sense precision for wide range currents
    • Off-state open-load detection
    • Output short to VCC detection
    • Overload and short to ground latch-off
    • Thermal shutdown latch-off
    • Very low current sense leakage
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Thermal shutdown
    • Electrostatic discharge protection