VND5N07TR-E

VND5N07TR-E

VND5N07-E

VND5N07-E

VND5N07-1-E NRND

OMNIFET :FULLY AUTOPROTECTED POWER MOSFET
Quantity $ per Unit Savings
1 - 9$1.520%
10 - 99$1.2816%
100 - 499$0.9537%
500$0.8544%
Contact Sales
In stock:
$1.52
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameIPAK
Key features
  • Linear current limitation
  • Thermal shutdown
  • Short circuit protection
  • Integrated clamp
  • Low current drawn from input pin
  • Diagnostic feedback through input pin
  • ESD protection
  • Direct access to the gate of the power mosfet (analog driving)
  • Compatible with standard Power MOSFET