Active
OMNIFET :FULLY AUTOPROTECTED POWER MOSFET
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
The VND5N07-E is a monolithic device designed using STMicroelectronics®VIPower®M0 technology, intended for replacement of standard Power MOSFETs from DC to 50 KHz applications. Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.Fault...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.66 | 10% |
| 10-99 | $1.89 | 22% |
| 100-499 | $1.33 | 45% |
| 500 | $1.24 | 49% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
The VND5N07-E is a monolithic device designed using STMicroelectronics®VIPower®M0 technology, intended for replacement of standard Power MOSFETs from DC to 50 KHz applications. Built-in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.Fault...
Read More
|