$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VND5T050AKTR-E

Double channel high-side driver with analog current-sense for 24V automotive applications

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The VND5T050AK-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Very low standby current
    • 3.0 V CMOS compatible input
    • Optimized electromagnetic emission
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
    • Fault reset standby pin (FR_Stby)
  • Diagnostic functions
    • Proportional load current sense
    • High current sense precision for wide range currents
    • Off-state openload detection
    • Output short to VCC detection
    • Overload and short to ground latch-off
    • Thermal shutdown latch-off
    • Very low current sense leakage
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Thermal shutdown
    • Electrostatic discharge protection
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The VND5T050AK-E is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.The device integrates an analog current...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Very low standby current
    • 3.0 V CMOS compatible input
    • Optimized electromagnetic emission
    • Very low electromagnetic susceptibility
    • Compliant with European directive 2002/95/EC
    • Fault reset standby pin (FR_Stby)
  • Diagnostic functions
    • Proportional load current sense
    • High current sense precision for wide range currents
    • Off-state openload detection
    • Output short to VCC detection
    • Overload and short to ground latch-off
    • Thermal shutdown latch-off
    • Very low current sense leakage
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground and loss of VCC
    • Thermal shutdown
    • Electrostatic discharge protection