VND600P-E

VND600P-E

VND600PTR-E NRND

Double channel high-side solid state relay
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-16W
Key Features
  • CMOS-compatible input
  • Proportional load current sense
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Overvoltage clamp
  • Thermal shutdown
  • Current limitation
  • Protection against loss of ground and loss of VCC
  • Very low standby power dissipation
  • Reverse battery protected

The VND600P-E is a double chip device designed in STMicroelectronics™ VIPower™ M0-3 technology. The device is intended for driving any type of load with one side connected to ground.


The active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).


Active current limitation combined with thermal shutdown and automatic restart protect the device against overload.


The device integrates an analog current sense output which delivers a current proportional to the load current. The device automatically turns off in the case where the ground pin becomes disconnected.

Out of stock
$3.61
Range Unit Price Savings
1 - 500$3.610%
Contact Sales