📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

VND600SPTR-E

Active

DOUBLE CHANNEL HIGH SIDE SOLID STATE RELAY

Quantity $ per Unit Savings
1 - 9$6.730%
10 - 24$6.277%
25 - 99$6.0710%
100 - 240$5.6017%
Contact Sales
Out of stock
$6.72
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSO-10

The VND600SP-E is a monolithic device made using STMicroelectronics™ VIPower™ M0-3 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCCpin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).


This device has two channels in high-side configuration; each channel has an analog sense output on which the sensing current is proportional (according to a known ratio) to the corresponding load current.


Built-in thermal shutdown and outputs current limitation protect the chip from overtemperature and short circuit. Device turns-off in case of ground pin disconnections.

Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC Guidelines
  • Very low standby current
  • CMOS compatible input
  • Proportional load current sense
  • Current sense disable
  • Thermal shutdown protection and diagnosis
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation