VND830P-E

VND830P-E

VND830PTR-E NRND

Double channel high-side driver
Quantity $ per Unit Savings
1 - 9$3.000%
10 - 99$2.5415%
100 - 249$2.0930%
250 - 499$1.8738%
500$1.8040%
Contact Sales
In stock:
$3.00
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-16W
Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • Very low standby current
  • CMOS compatible input
  • On-state open-load detection
  • Off-state open-load detection
  • Thermal shutdown protection and diagnosis
  • Undervoltage shutdown
  • Overvoltage clamp
  • Output stuck to VCCdetection
  • Load current limitation
  • Reverse battery protection
  • Electrostatic discharge protection