VND830SPTR-E

Active
DOUBLE CHANNEL HIGH SIDE DRIVER
Quantity $ per Unit Savings
1 - 9$4.260%
10 - 24$3.8310%
25 - 99$3.6215%
100 - 249$3.1426%
250 - 500$2.9830%
Contact Sales
In stock:
$4.26
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NamePowerSO-10
Key features
  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • Very low standby current
  • CMOS compatible input
  • On-state open-load detection
  • Off-state open-load detection
  • Thermal shutdown protection and diagnosis
  • Undervoltage shutdown
  • Overvoltage clamp
  • Output stuck to VCCdetection
  • Load current limitation
  • Reverse battery protection
  • Electrostatic discharge protection