Active
High-side switch Controller with STi2Fuse protection for 12 V, 24 V and 48 V automotive applications
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The VNF1048F is an advanced controller for Power MOSFET in high-side configuration, designed for the implementation of an intelligent high-side switch for 12 V, 24 V, and 48 V automotive applications. The control IC is interfaced to a host microcontroller through a 3.3 V and 5 V CMOS-compatible SPI...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.52 | 2% |
| 10-24 | $3.40 | 23% |
| 25-99 | $3.13 | 29% |
| 100-249 | $2.82 | 36% |
| 250-499 | $2.68 | 40% |
| 500 | $2.66 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The VNF1048F is an advanced controller for Power MOSFET in high-side configuration, designed for the implementation of an intelligent high-side switch for 12 V, 24 V, and 48 V automotive applications. The control IC is interfaced to a host microcontroller through a 3.3 V and 5 V CMOS-compatible SPI...
Read More
|