Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VNF1248FTR

High-side switch controller with STi2Fuse protection for 12 V, 24 V and 48 V automotive applications

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-32L WF

The device is an advanced controller for a Power MOSFET in high-side configuration, designed for the implementation of an intelligent high-side switch for 12 V, 24 V, and 48 V automotive applications. The control IC is interfaced to a host microcontroller through a 3.3 V and 5 V CMOS-compatible SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • High-side
      switch control IC with e-fuse protection for automotive
      12 V, 24 V and 48 V applications
    • 32-bit ST-SPI interface compatible with 3.3 V and 5 V
      CMOS level
    • 2-stage charge pump
    • Gate drive
      for an external MOSFET in high-side configuration
    • High precision
      uni-directional current sense through an external high
      side shunt resistor
    • Input for a NTC resistor to monitor the external MOSFET
      temperature
    • Very low standby current
    • Device configuration lock out by a dedicated digital
      input pin
    • Integrated ADC for TJ, VNTC, VOUT, VSENSE
      conversion

    • Fast ADC for VDS, VSENSE conversion
    • CCM: capacitive
      charging mode
    • Few times programmable
      non-volatile memory (FTP NVM) embedded for customer sector
      program/erase/read
    • Direct input pin for hardware control of external MOSFET
      gate pin
    • Package QFN32L 5x5
      package with wettable flanks
  • Protections
    • Battery undervoltage shut-down
    • External MOSFET desaturation shutdown configurable via SPI
    • Hard short circuit latch-off configurable via SPI
    • Current vs time latch-off configurable via SPI (fuse-emulation)
    • Device overtemperature shutdown
    • External MOSFET overtemperature shutdown
    • Reverse battery
    • Loss of GND
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN-32L WF

The device is an advanced controller for a Power MOSFET in high-side configuration, designed for the implementation of an intelligent high-side switch for 12 V, 24 V, and 48 V automotive applications. The control IC is interfaced to a host microcontroller through a 3.3 V and 5 V CMOS-compatible SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • High-side
      switch control IC with e-fuse protection for automotive
      12 V, 24 V and 48 V applications
    • 32-bit ST-SPI interface compatible with 3.3 V and 5 V
      CMOS level
    • 2-stage charge pump
    • Gate drive
      for an external MOSFET in high-side configuration
    • High precision
      uni-directional current sense through an external high
      side shunt resistor
    • Input for a NTC resistor to monitor the external MOSFET
      temperature
    • Very low standby current
    • Device configuration lock out by a dedicated digital
      input pin
    • Integrated ADC for TJ, VNTC, VOUT, VSENSE
      conversion

    • Fast ADC for VDS, VSENSE conversion
    • CCM: capacitive
      charging mode
    • Few times programmable
      non-volatile memory (FTP NVM) embedded for customer sector
      program/erase/read
    • Direct input pin for hardware control of external MOSFET
      gate pin
    • Package QFN32L 5x5
      package with wettable flanks
  • Protections
    • Battery undervoltage shut-down
    • External MOSFET desaturation shutdown configurable via SPI
    • Hard short circuit latch-off configurable via SPI
    • Current vs time latch-off configurable via SPI (fuse-emulation)
    • Device overtemperature shutdown
    • External MOSFET overtemperature shutdown
    • Reverse battery
    • Loss of GND