Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

VNF9D1M5QTR

2-channel high-side driver with STi2Fuse protection for automotive power distribution applications

Operating RangeAutomotive
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePQFN 7X8.5X0.95MM DUAL CHANNEL

The VNF9D1M5Q is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive, inductive or capacitive loads directly connected to ground.The device is protected against voltage transient on VCC pin. Programming, control and diagnostics are implemented via the SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • 24-bit ST-SPI for full diagnostic and digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Integrated 10-bit ADC for STi²Fuse digital current sense
    • Advanced limp-home functions for robust fail-safe system
    • Very low standby current for parking mode
      functionality
    • Control through direct inputs and/or SPI
    • Emergency stop and limp-home pins for advanced safety features
    • Capacitive loads charging mode
    • PQFN 7x8.5 package with wettable flanks
    • Compliant with European directive 2002/95/EC
  • Diagnostic functions
    • Digital proportional load current sense
    • Diagnostic of overload and short to GND, harness protection
    • VCC and output voltage digital feedback
    • Case temperature monitoring
    • Overtemperature shutdown, undervoltage, and overvoltage prewarning
  • Protection
    • Full programmable wire harness protection (STi²Fuse)
    • Load peak current latch-off
    • Overtemperature shutdown (latch-off)
    • Overvoltage clamp
    • Load dump protected
    • Protection against loss of ground
In stock
Quantity $ per unit Savings
1-9$6.032%
10-24$4.6122%
25-99$4.2628%
100-249$3.8635%
250-499$3.7137%
500$3.6438%
Contact sales
$6.03
$5.91
Operating RangeAutomotive
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePQFN 7X8.5X0.95MM DUAL CHANNEL

The VNF9D1M5Q is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive, inductive or capacitive loads directly connected to ground.The device is protected against voltage transient on VCC pin. Programming, control and diagnostics are implemented via the SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • 24-bit ST-SPI for full diagnostic and digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Integrated 10-bit ADC for STi²Fuse digital current sense
    • Advanced limp-home functions for robust fail-safe system
    • Very low standby current for parking mode
      functionality
    • Control through direct inputs and/or SPI
    • Emergency stop and limp-home pins for advanced safety features
    • Capacitive loads charging mode
    • PQFN 7x8.5 package with wettable flanks
    • Compliant with European directive 2002/95/EC
  • Diagnostic functions
    • Digital proportional load current sense
    • Diagnostic of overload and short to GND, harness protection
    • VCC and output voltage digital feedback
    • Case temperature monitoring
    • Overtemperature shutdown, undervoltage, and overvoltage prewarning
  • Protection
    • Full programmable wire harness protection (STi²Fuse)
    • Load peak current latch-off
    • Overtemperature shutdown (latch-off)
    • Overvoltage clamp
    • Load dump protected
    • Protection against loss of ground