Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

VNF9D5FTR

2 channel high-side driver with STi2Fuse protection for automotive power distribution applications

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 6X6X1 32L P0.5

The VNF9D5F is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground.The device is protected against voltage transients on the VCC pin. Programming, control, and diagnostics are implemented via the SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Dual channel with 24-bit ST-SPI for full diagnostic and digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Integrated PWM engine with independent phase shift and frequency generation (for each channel)
    • Programmable Bulb/LED mode for all channels
    • Advanced limp-home functions for robust fail-safe system
    • Very low standby current
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Control through direct inputs and/or SPI
    • Compliant with European directive 2002/95/EC
    • Capacitive loads charging mode
  • Diagnostic functions
    • Digital proportional load current sense
    • Synchronous diagnostic of overload, short to GND and harness protection
    • Asynchronous diagnostic of output shorted to VCC and OFF-state open-load
    • Built In Self-Test for ADC and harness protection
    • Programmable case overtemperature warning
  • Protections
    • Full configurable wire harness protection (STi²Fuse)
    • Load current limitation
    • Self-limiting of fast thermal transients
    • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load dump protected
    • Protection against loss of ground
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 6X6X1 32L P0.5

The VNF9D5F is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground.The device is protected against voltage transients on the VCC pin. Programming, control, and diagnostics are implemented via the SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Dual channel with 24-bit ST-SPI for full diagnostic and digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Integrated PWM engine with independent phase shift and frequency generation (for each channel)
    • Programmable Bulb/LED mode for all channels
    • Advanced limp-home functions for robust fail-safe system
    • Very low standby current
    • Optimized electromagnetic emissions
    • Very low electromagnetic susceptibility
    • Control through direct inputs and/or SPI
    • Compliant with European directive 2002/95/EC
    • Capacitive loads charging mode
  • Diagnostic functions
    • Digital proportional load current sense
    • Synchronous diagnostic of overload, short to GND and harness protection
    • Asynchronous diagnostic of output shorted to VCC and OFF-state open-load
    • Built In Self-Test for ADC and harness protection
    • Programmable case overtemperature warning
  • Protections
    • Full configurable wire harness protection (STi²Fuse)
    • Load current limitation
    • Self-limiting of fast thermal transients
    • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load dump protected
    • Protection against loss of ground