Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

VNF9D5SFTR

Dual channel high-side driver with STi2Fuse protection for automotive power distribution applications

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 6X6X1 32L P0.5

The VNF9D5SF is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground.The device is protected against voltage transients on the VCC pin. Programming, control, and diagnostics are implemented via the SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Dual channel with 24-bit ST-SPI for full diagnostic and
      digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Integrated PWM engine with independent phase shift and
      frequency generation (for each channel)
    • Standby-on
      functionality for parking mode - ISOFF2 < 15 μA
      per channel
    • Programmable Bulb/LED mode for all channels
    • Advanced limp-home functions for robust fail-safe
      system
    • Very low standby current
    • Control through direct inputs and/or SPI
    • Compliant with European directive 2002/95/EC
    • Capacitive loads charging mode
    • QFN 6x6 package
      with wettable flanks
  • Diagnostic functions
    • Digital proportional load current sense
    • Synchronous diagnostic of overload, short to GND and
      harness protection
    • Asynchronous diagnostic of output shorted to VCC and OFF-state open-load
    • Built In Self-Test for ADC and harness protection
    • Programmable case overtemperature warning
  • Protections
    • Full configurable wire harness protection (STi²Fuse)
    • Programmable shut
      off current for overload
    • Fast off by DIx
    • Load current limitation
    • Self-limiting of fast thermal transients
    • Latch-off or programmable time limited auto restart
      (power limitation and overtemperature shutdown)
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load dump protected
    • Protection against loss of ground
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 6X6X1 32L P0.5

The VNF9D5SF is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to the ground.The device is protected against voltage transients on the VCC pin. Programming, control, and diagnostics are implemented via the SPI...
Read More

Key features
  • AEC-Q100 qualified
  • General
    • Dual channel with 24-bit ST-SPI for full diagnostic and
      digital current sense feedback
    • Integrated 10-bit ADC for digital current sense
    • Integrated PWM engine with independent phase shift and
      frequency generation (for each channel)
    • Standby-on
      functionality for parking mode - ISOFF2 < 15 μA
      per channel
    • Programmable Bulb/LED mode for all channels
    • Advanced limp-home functions for robust fail-safe
      system
    • Very low standby current
    • Control through direct inputs and/or SPI
    • Compliant with European directive 2002/95/EC
    • Capacitive loads charging mode
    • QFN 6x6 package
      with wettable flanks
  • Diagnostic functions
    • Digital proportional load current sense
    • Synchronous diagnostic of overload, short to GND and
      harness protection
    • Asynchronous diagnostic of output shorted to VCC and OFF-state open-load
    • Built In Self-Test for ADC and harness protection
    • Programmable case overtemperature warning
  • Protections
    • Full configurable wire harness protection (STi²Fuse)
    • Programmable shut
      off current for overload
    • Fast off by DIx
    • Load current limitation
    • Self-limiting of fast thermal transients
    • Latch-off or programmable time limited auto restart
      (power limitation and overtemperature shutdown)
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load dump protected
    • Protection against loss of ground