VNH7013XP-E

VNH7013XP-E

VNH7013XPTR-E NRND

Automotive integrated H-bridge
Operating RangeAutomotive
Supply Voltage Min Volt4.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePSSO 36
Key Features
  • Maximum VCCvoltage: 72 V
  • 10 V compatible inputs
  • RDS(on)per leg: 13 mΩ typical
  • Embedded thermal sensor: -8.1 mV/°K
  • Very low stray inductance in power line

The VNH7013XP-E is an automotive integrated H-bridge intended for a wide range of automotive applications driving DC motors. The device incorporates a dual channel and two single channel MOSFETs. All the devices are designed using STMicroelectronics®well known and proven proprietary VIPower®M0-S7 technology that allows to integrate in a package four different channels in H-bridge topology.


This package, specifically designed for the harsh automotive environment offers improved thermal performance thanks to exposed die pads. Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level.

In stock:
$4.22
Range Unit Price Savings
1 - 9$4.220%
10 - 99$3.5815%
100 - 249$2.9430%
250 - 499$2.6438%
500$2.5540%
Contact Sales