VNH7100ASTR Active

Automotive fully integrated H-bridge motor driver
Quantity $ per Unit Savings
1 - 9$3.090%
10 - 99$2.6315%
100 - 249$2.1929%
250 - 499$1.9736%
500$1.9138%
Contact Sales
In stock:
$3.09
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Min Volt4.0
Supply Voltage Max Volt28.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameSO-16
Key features
  • Automotive qualified
  • Output current: 15 A
  • 3 V CMOS-compatible inputs
  • Undervoltage shutdown
  • Overvoltage clamp
  • Thermal shutdown
  • Cross-conduction protection
  • Current and power limitation
  • Very low standby power consumption
  • Protection against loss of ground and loss of VCC
  • PWM operation up to 20 kHz
  • MultiSense diagnostic functions
    • Analog motor current
      feedback
    • Output short to ground
      detection
    • Thermal shutdown
      indication
    • OFF-state open-load
      detection
    • Output short to VCC
      detection
  • Output protected against short to ground and short to VCC
  • Standby Mode
  • Half Bridge Operation
  • Package: ECOPACK®
Associated Products