Active
Automotive integrated H-bridge
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PSSO 36 |
The device is an automotive integrated H-bridge intended for a wide range of automotive applications driving DC motors. The device incorporates a dual channel and two single channel MOSFETs. The device is designed using STMicroelectronics® well known and proven proprietary VIPower® M0-S9...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.03 | 2% |
| 10-24 | $3.04 | 23% |
| 25-99 | $2.79 | 29% |
| 100-249 | $2.52 | 36% |
| 250-499 | $2.39 | 39% |
| 500 | $2.37 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PSSO 36 |
The device is an automotive integrated H-bridge intended for a wide range of automotive applications driving DC motors. The device incorporates a dual channel and two single channel MOSFETs. The device is designed using STMicroelectronics® well known and proven proprietary VIPower® M0-S9...
Read More
|