Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

VNH9030AQTR

Automotive fully integrated H-bridge motor driver

Operating RangeAutomotive
Supply Voltage Min Volt4.0
Supply Voltage Max Volt28.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 6X6 TRIPLE PAD L26+2

The VNH9030AQ is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics well known and proven proprietary VIPower technology that allows...
Read More

Key features
  • AEC-Q100 qualified
  • 3 V CMOS compatible inputs
  • Undervoltage shutdown
  • Overvoltage clamp
  • Thermal shutdown
  • Cross-conduction protection
  • Current and power limitation
  • Very low standby power consumption
  • Protection against loss of ground and loss of VCC
  • PWM operation up to 25 kHz
  • Multisense monitoring functions
    • Analog motor current feedback
    • Chip temperature monitoring
  • Multisense diagnostic functions
    • Output short to ground detection
    • Thermal shutdown indication
    • OFF-state open-load detection
    • High-side power limitation indication
    • Low-side overcurrent shutdown indication
    • Output short to VCC detection
  • Output protected against short to ground and short to VCC
  • Standby mode
  • Half bridge operation
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt4.0
Supply Voltage Max Volt28.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 6X6 TRIPLE PAD L26+2

The VNH9030AQ is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics well known and proven proprietary VIPower technology that allows...
Read More

Key features
  • AEC-Q100 qualified
  • 3 V CMOS compatible inputs
  • Undervoltage shutdown
  • Overvoltage clamp
  • Thermal shutdown
  • Cross-conduction protection
  • Current and power limitation
  • Very low standby power consumption
  • Protection against loss of ground and loss of VCC
  • PWM operation up to 25 kHz
  • Multisense monitoring functions
    • Analog motor current feedback
    • Chip temperature monitoring
  • Multisense diagnostic functions
    • Output short to ground detection
    • Thermal shutdown indication
    • OFF-state open-load detection
    • High-side power limitation indication
    • Low-side overcurrent shutdown indication
    • Output short to VCC detection
  • Output protected against short to ground and short to VCC
  • Standby mode
  • Half bridge operation