Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive fully integrated H-bridge motor driver
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN 6X6 TRIPLE PAD L26+2 |
The VNH9045AQ is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics well known and proven proprietary VIPower technology that allows...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.36 | 8% |
| 10-24 | $4.03 | 19% |
| 25-99 | $3.70 | 25% |
| 100-249 | $3.33 | 33% |
| 250-499 | $3.17 | 36% |
| 500 | $3.12 | 37% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN 6X6 TRIPLE PAD L26+2 |
The VNH9045AQ is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics well known and proven proprietary VIPower technology that allows...
Read More
|