Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
H-bridge motor driver for automotive DC motor driving
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PWSSO 36 |
The device is a DC motor driver for automotive applications. It integrates a full protected dual high-side driver and the drivers and protections for the two external power MOSFETs in low-side configuration.The device is designed using STMicroelectronics’ well known and proven proprietary...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.97 | 2% |
| 10-24 | $3.78 | 22% |
| 25-99 | $3.49 | 28% |
| 100-249 | $3.16 | 35% |
| 250-500 | $3.01 | 38% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PWSSO 36 |
The device is a DC motor driver for automotive applications. It integrates a full protected dual high-side driver and the drivers and protections for the two external power MOSFETs in low-side configuration.The device is designed using STMicroelectronics’ well known and proven proprietary...
Read More
|