Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Dual high side smart power solid state relay
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The VNI2140J is a monolithic device designed using STMicroelectronics' VIPower technology.The device drives two independent resistive or inductive loads with one side connected to ground. Active current limitation prevents a drop in system power supply in cases of shorted-load, and built-in thermal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.68 | 2% |
| 10-24 | $2.75 | 24% |
| 25-99 | $2.52 | 30% |
| 100-249 | $2.27 | 37% |
| 250-499 | $2.15 | 40% |
| 500 | $2.11 | 42% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 12 |
The VNI2140J is a monolithic device designed using STMicroelectronics' VIPower technology.The device drives two independent resistive or inductive loads with one side connected to ground. Active current limitation prevents a drop in system power supply in cases of shorted-load, and built-in thermal...
Read More
|