Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Quad high side smart power solid state relay
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 24 |
The VNI414K (for loads up to 0.6 A) and VNI4140K-32 (for loads up to 1.0 A) are monolithic 4-channel drivers featuring very low RDS(on) and per-channel diagnostic. The ICs, realized in STMicroelectronics™ VIPower™ technology, are intended to drive any kind of load with one side connected to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.70 | 2% |
| 10-24 | $4.35 | 22% |
| 25-99 | $4.01 | 28% |
| 100-249 | $3.64 | 35% |
| 250-499 | $3.48 | 38% |
| 500 | $3.42 | 39% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 24 |
The VNI414K (for loads up to 0.6 A) and VNI4140K-32 (for loads up to 1.0 A) are monolithic 4-channel drivers featuring very low RDS(on) and per-channel diagnostic. The ICs, realized in STMicroelectronics™ VIPower™ technology, are intended to drive any kind of load with one side connected to...
Read More
|