VNI8200XP-32

VNI8200XP-32

Active

VNI8200XPTR-32

Octal high side smart power solid state relay with serial/parallel selectable interface on chip

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The VNI8200XP and VNI8200XP-32 are monolithic 8-channel drivers, designed in STMicroelectronics™ VIPower™ technology, intended to drive any kind of load with one side connected to ground. Both ICs operates from 10.5 V to 36 V and feature a very low supply current, parallel or 4-wires SPI...
Read More

Key features
  • Voltage operating range 10.5 V to 36 V
  • UVLO with hysteresis
  • Output current: 0.7 A or 1.0 A (VNI8200XP or VNI8200XP-32) per channel
  • Low supply current in OFF (1 mA) and ON (5.3 mA) state
  • 5 V and 3.3 V compatible I/Os
  • Selectable interface on logic side SPI or parallel
  • 5 MHz SPI (8 or 16-bits) with output enable, daisy chain and MCU freeze detection
  • 100 mA DC-DC with integrated boot diode and adjustable output voltage
  • 4x2 LED matrix for efficient outputs state LEDs driving
  • Can drive all type (resistive, capacitive, inductive) of loads
  • Per-channel overload and short-circuit protection
  • Per-channel/independent overtemperature protection
  • Fast demagnetization of inductive loads (Vout clamp)
  • Overvoltage protection (VCC clamping)
  • Loss of GND protection
  • Power Good (supply voltage level) diagnostic
  • Common fault open drain output
  • IC warning temperature detection
  • PowerSSO-36 (10.3 x 10.3 mm) package
  • Designed to meet IEC61131-2, IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The VNI8200XP and VNI8200XP-32 are monolithic 8-channel drivers, designed in STMicroelectronics™ VIPower™ technology, intended to drive any kind of load with one side connected to ground. Both ICs operates from 10.5 V to 36 V and feature a very low supply current, parallel or 4-wires SPI...
Read More

Key features
  • Voltage operating range 10.5 V to 36 V
  • UVLO with hysteresis
  • Output current: 0.7 A or 1.0 A (VNI8200XP or VNI8200XP-32) per channel
  • Low supply current in OFF (1 mA) and ON (5.3 mA) state
  • 5 V and 3.3 V compatible I/Os
  • Selectable interface on logic side SPI or parallel
  • 5 MHz SPI (8 or 16-bits) with output enable, daisy chain and MCU freeze detection
  • 100 mA DC-DC with integrated boot diode and adjustable output voltage
  • 4x2 LED matrix for efficient outputs state LEDs driving
  • Can drive all type (resistive, capacitive, inductive) of loads
  • Per-channel overload and short-circuit protection
  • Per-channel/independent overtemperature protection
  • Fast demagnetization of inductive loads (Vout clamp)
  • Overvoltage protection (VCC clamping)
  • Loss of GND protection
  • Power Good (supply voltage level) diagnostic
  • Common fault open drain output
  • IC warning temperature detection
  • PowerSSO-36 (10.3 x 10.3 mm) package
  • Designed to meet IEC61131-2, IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5