Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Single channel LSD with digital status
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VNL5300S5-E is a monolithic device made using STMicroelectronics®VIPower®technology, intended for driving resistive or inductive loads with one side connected to the battery.Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current limitation protects...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.86 | 2% |
| 10-24 | $0.61 | 27% |
| 25-99 | $0.55 | 34% |
| 100-249 | $0.48 | 42% |
| 250-499 | $0.45 | 46% |
| 500 | $0.43 | 48% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The VNL5300S5-E is a monolithic device made using STMicroelectronics®VIPower®technology, intended for driving resistive or inductive loads with one side connected to the battery.Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current limitation protects...
Read More
|