📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

VNLD5160TR-E

Active

OMNIFET III: fully protected low-side driver

Quantity $ per Unit Savings
1 - 9$1.540%
10 - 24$1.3810%
25 - 99$1.3115%
100 - 249$1.1227%
250 - 300$1.0532%
Contact Sales
Out of stock
$1.54
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The VNLD5160-E is a monolithic device made using STMicroelectronics® VIPower® technology, intended for driving resistive or inductive loads with one side connected to the battery.


Built-in thermal shutdown protects the chip from overtemperature and short-circuit. Output current limitation protects the device in an overload condition. In case of long duration overload, the device limits the dissipated power to a safe level up to thermal shutdown intervention.


Thermal shutdown, with automatic restart, allows the device to recover normal operation as soon as a fault condition disappears. Fast demagnetization of inductive loads is achieved at turn-off.

Key features
  • Automotive qualified
  • Drain current: 3.5 A
  • ESD protection
  • Overvoltage clamp
  • Thermal shutdown
  • Current and power limitation
  • Very low standby current
  • Very low electromagnetic susceptibility
  • Compliant with European directive 2002/95/EC
  • Open drain status output
  • Specially intended for R10W or 2x R5W automotive signal lamps